2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

VRHR3L9YK

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
accessories
ACCESSORIES
available colors
AVAILABLE_COLORS
available finishes
AVAILABLE_FINISHES
available mounting systems
AVAILABLE_MOUNTING_SYSTEMS
category
CATEGORY
collection
COLLECTION
cost
COST
coverage
COVERAGE
default elevation
DEFAULT_ELEVATION
1
2
3
VRHR3L9YK
K-BASE2
Black, White, Custom RAL, Premium finishes
Textured paint, 24K Gold plated, Natural Polished, Natural Brushed
Suspending from the fly-bar_rigging system, wall mounted_tilting system, standing on base, groung laying, Horizontal Cluster
Communication Devices
PYTHON
0
V. 10° - 45° | H. 90°
1219.2
OWODNBYMJ
K-BASE2
Black, White, Custom RAL, Premium finishes
Textured paint, 24K Gold plated, Natural Polished, Natural Brushed
Suspending from the fly-bar_rigging system, wall mounted_tilting system, standing on base, groung laying, Horizontal Cluster
Communication Devices
PYTHON
0
V. 7° - 30° | H. 90°
1219.2
8N6YQNJGP
K-BASE2
Black, White, Custom RAL, Premium finishes
Textured paint, 24K Gold plated, Natural Polished, Natural Brushed
Suspending from the fly-bar_rigging system, wall mounted_tilting system, standing on base, groung laying, Horizontal Cluster
Communication Devices
PYTHON
0
V. 10° - 45° | H. 90°
1219.2
Show compressed display (3 products)
Order numberVRHR3L9YK
Latest change21.07.2025 11:48:58
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties